IESNA:LM-63-2002
[TEST]P1379485
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 4000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9312.4
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1350.8 1398.4 1449.3 1509.7 1557.4 1611.4 1671.8 1700.4 1744.9 1811.6 1875.2 1970.5 2221.6 2466.4 2822.3 3324.5 3712.2 4049.1 
4500.5 4897.7 5333.2 5635.1 5835.3 5930.7 5879.8 5504.8 4258.9 2707.9 1843.4 1449.3 972.6 273.3 82.6 35.0 12.7 0.0 0.0 
1350.8 1385.7 1446.1 1490.6 1547.8 1605.0 1646.4 1694.0 1738.5 1792.6 1852.9 1967.4 2193.0 2399.6 2752.4 3222.8 3613.7 3998.3 
4405.1 4818.3 5250.5 5565.2 5724.1 5819.5 5797.2 5523.9 4338.4 2876.4 1919.7 1455.7 998.0 282.9 89.0 38.1 15.9 3.2 0.0 
1350.8 1392.1 1442.9 1487.4 1535.1 1592.3 1640.0 1678.1 1709.9 1754.4 1811.6 1903.8 2088.1 2291.5 2590.3 3003.5 3435.7 3759.9 4135.0 
4503.6 4888.2 5202.9 5371.3 5520.7 5577.9 5584.3 5031.2 3639.1 2406.0 1700.4 1160.1 483.1 197.1 117.6 38.1 3.2 0.0 
1350.8 1395.3 1442.9 1493.8 1531.9 1586.0 1624.1 1659.1 1694.0 1729.0 1770.3 1821.2 1935.6 2116.7 2285.2 2618.9 2971.7 3283.2 3575.6 
3852.1 4182.6 4481.4 4742.0 4970.8 5187.0 5508.0 5879.8 6086.4 5647.8 5088.4 4150.8 2644.3 759.6 174.8 41.3 6.4 0.0 
1350.8 1385.7 1433.4 1474.7 1535.1 1563.7 1611.4 1659.1 1678.1 1709.9 1729.0 1783.0 1849.8 1957.8 2123.1 2269.3 2520.4 2781.0 3041.6 
3289.5 3534.3 3769.5 4030.1 4287.5 4573.6 4939.1 5450.8 6165.9 6861.9 6833.3 5676.4 3979.2 1903.8 435.4 66.7 9.5 
0.0 
1350.8 1388.9 1430.2 1484.3 1528.8 1566.9 1601.9 1646.4 1675.0 1706.7 1735.3 1779.8 1856.1 1961.0 2094.5 2256.6 2495.0 2727.0 2981.2 
3238.7 3461.2 3718.6 3966.5 4217.6 4516.4 4869.1 5358.6 6108.7 6871.5 6868.3 5647.8 4100.0 2180.3 470.4 60.4 9.5 
0.0 
1350.8 1382.6 1420.7 1474.7 1519.2 1566.9 1605.0 1643.2 1684.5 1719.5 1751.2 1786.2 1846.6 1894.3 1957.8 2069.1 2243.9 2412.3 2634.8 
2847.7 3082.9 3273.6 3445.3 3658.2 3861.6 4157.2 4564.0 5101.2 5844.9 5790.8 4729.3 3432.6 1786.2 419.5 47.7 12.7 0.0 
1350.8 1379.4 1414.3 1465.2 1509.7 1554.2 1608.2 1643.2 1684.5 1716.3 1754.4 1779.8 1808.4 1821.2 1868.8 1910.2 1989.6 2088.1 2243.9 
2412.3 2568.1 2727.0 2905.0 3098.8 3321.3 3604.2 3960.2 4252.6 4465.5 4688.0 3601.0 1236.4 371.9 98.5 31.8 12.7 0.0 
1350.8 1366.7 1401.6 1442.9 1497.0 1535.1 1586.0 1633.6 1668.6 1716.3 1741.7 1767.1 1776.7 1786.2 1805.3 1821.2 1824.3 1891.1 1973.7 
2078.6 2205.7 2355.1 2523.6 2742.9 2968.5 3276.8 3486.6 3537.4 3696.4 3585.1 3270.5 2275.7 549.8 171.6 44.5 12.7 0.0 
1350.8 1376.2 1392.1 1417.5 1465.2 1516.0 1566.9 1627.3 1665.4 1719.5 1760.8 1789.4 1802.1 1814.8 1837.1 1833.9 1849.8 1891.1 1938.8 
2024.6 2158.1 2307.4 2507.7 2755.6 3022.6 3286.4 3378.5 3515.2 3407.1 3035.3 2399.6 1099.7 260.6 82.6 38.1 12.7 0.0 
1350.8 1363.5 1376.2 1392.1 1436.6 1484.3 1535.1 1589.1 1659.1 1732.2 1808.4 1878.4 1945.1 2011.9 2088.1 2189.8 2285.2 2444.1 2609.4 
2803.3 3035.3 3257.7 3448.4 3651.9 3747.2 3737.7 3489.8 3264.1 2727.0 2078.6 1347.6 508.5 101.7 35.0 19.1 12.7 0.0 
1350.8 1354.0 1366.7 1379.4 1420.7 1462.0 1516.0 1576.4 1662.2 1741.7 1840.2 1948.3 2065.9 2189.8 2367.8 2587.1 2847.7 3127.4 3397.6 
3636.0 3788.5 3810.8 3661.4 3404.0 3060.7 2679.3 2253.4 1945.1 1522.4 1074.3 654.7 305.1 76.3 31.8 15.9 9.5 0.0 
1350.8 1350.8 1344.4 1360.3 1388.9 1417.5 1465.2 1538.3 1608.2 1681.3 1783.0 1897.4 2015.0 2110.4 2253.4 2479.1 2796.9 3073.4 3321.3 
3499.3 3492.9 3270.5 2860.5 2266.1 1668.6 1125.1 638.8 333.7 168.4 104.9 69.9 50.9 35.0 25.4 15.9 9.5 0.0 
1350.8 1338.1 1319.0 1315.8 1312.6 1312.6 1322.2 1322.2 1280.9 1204.6 1121.9 1058.4 1020.2 1007.5 1007.5 1106.0 1366.7 1738.5 2072.2 
2234.3 2132.6 1754.4 1233.2 753.3 397.3 222.5 149.4 117.6 95.3 79.5 60.4 44.5 35.0 22.2 15.9 9.5 0.0 
1350.8 1322.2 1287.2 1245.9 1204.6 1131.5 1020.2 880.4 718.3 572.1 464.0 454.5 489.5 559.4 635.7 689.7 724.7 759.6 746.9 
661.1 524.4 406.8 311.5 251.1 212.9 181.2 149.4 127.1 104.9 82.6 66.7 47.7 31.8 22.2 15.9 9.5 0.0 
1350.8 1312.6 1252.2 1176.0 1055.2 877.2 696.0 543.5 476.7 457.7 438.6 419.5 410.0 416.4 441.8 464.0 476.7 470.4 441.8 
406.8 356.0 308.3 270.2 244.7 212.9 178.0 152.6 127.1 104.9 79.5 57.2 41.3 31.8 22.2 19.1 9.5 0.0 
1350.8 1309.5 1223.6 1102.9 896.3 677.0 530.8 492.6 476.7 460.9 445.0 429.1 406.8 390.9 375.0 362.3 349.6 340.1 321.0 301.9 
282.9 260.6 235.2 212.9 187.5 168.4 146.2 120.8 95.3 73.1 57.2 44.5 35.0 25.4 19.1 12.7 0.0 
1350.8 1299.9 1185.5 1004.3 753.3 562.6 511.7 495.8 483.1 473.6 454.5 445.0 425.9 406.8 387.8 368.7 356.0 336.9 314.7 289.2 
263.8 238.4 219.3 203.4 187.5 171.6 152.6 130.3 114.4 98.5 85.8 69.9 50.9 31.8 25.4 15.9 0.0 
1350.8 1280.9 1156.9 934.4 670.6 537.1 514.9 505.3 489.5 479.9 464.0 457.7 435.4 419.5 403.6 384.6 362.3 336.9 305.1 273.3 
251.1 232.0 216.1 200.2 187.5 168.4 149.4 133.5 124.0 111.2 98.5 76.3 47.7 31.8 28.6 19.1 0.0 
1350.8 1287.2 1137.8 883.6 622.9 537.1 524.4 514.9 502.2 492.6 483.1 473.6 454.5 445.0 432.2 406.8 375.0 343.3 305.1 273.3 
247.9 228.8 212.9 193.9 171.6 152.6 127.1 114.4 104.9 92.2 79.5 57.2 41.3 35.0 28.6 22.2 0.0 
1350.8 1290.4 1134.7 858.1 600.7 543.5 530.8 518.1 508.5 499.0 489.5 479.9 470.4 464.0 451.3 432.2 400.5 359.1 317.8 279.7 
251.1 228.8 209.8 184.3 158.9 130.3 104.9 92.2 79.5 66.7 54.0 44.5 38.1 31.8 28.6 12.7 0.0 
1350.8 1274.5 1131.5 867.7 591.2 540.3 530.8 521.2 511.7 495.8 489.5 479.9 473.6 464.0 451.3 435.4 406.8 362.3 317.8 279.7 
247.9 228.8 206.6 181.2 152.6 127.1 98.5 85.8 76.3 63.6 50.9 41.3 35.0 31.8 25.4 9.5 0.0 
